The SWM30-E series is a 30 W European medical wall power adapter certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.075 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWM30-5-EV | 20 | 5 | 4 | CE, TUV |
SWM30-9-EV | 27 | 9 | 3 | TUV, CE |
SWM30-12-EV | 36 | 12 | 3 | CE, TUV |
SWM30-15-EV | 30 | 15 | 2 | CE, TUV |
SWM30-18-EV | 30 | 18 | 1.66 | CE, TUV |
SWM30-24-EV | 36 | 24 | 1.5 | CE, TUV |
SWM30-36-EV | 30 | 36 | 0.83 | CE, TUV |
SWM30-48-EV | 30 | 48 | 0.62 | CE, TUV |