Active Product Icon

SWM6-N Series

North America Blade Ac-Dc Wall Plug

SWM6-N Series
SWM6-N Series Alternative Variation 2
SWM6-N Series Alternative Variation 1
SWM6-N Series Vertical Orientation

Overview

  • 6 W
  • 5 ~ 12 Vdc output options
  • No-load power consumption < 0.1 W
  • 60601-1-2 4th edition EMC collateral standard approvals
  • Designed for 2 x MOPP applications

Safety & Compliance

  • Safety Standards - 60601
  • Safety Approvals - FCC, PSE, UL/cUL

Documents

Description

The SWM6-N series is a 6 W North American medical wall power adapter certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.1 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Medical
  • Safety Standards
     
    60601
  • Protections
     
    Over Current, Over Voltage, Short Circuit
  • Dimensions (mm)
     
    51 x 41 x 30
    (Vertical)
  • Dimensions (mm)
     
    55 x 25 x 43
    (Horizontal)

Options

  • Horizontal and vertical orientations

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
SWM6-5-N 6 5 1.2 PSE, UL/cUL, FCC 3D Model Stock Check SWM6-5-N Sample Request Request a Quote
SWM6-9-N 6 9 0.66 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM6-6-N 6 6 1 PSE, UL/cUL, FCC 3D Model -- Sample Request Request a Quote
SWM6-12-N 6 12 0.5 PSE, UL/cUL, FCC 3D Model Stock Check SWM6-12-N Sample Request Request a Quote