The SWM6-N-USB series is a 6 W North American medical wall power adapter with an integrated USB connector certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency and no-load power consumption less than 0.1 W, this ac-dc power supply is a continuation of CUI’s initiative to provide customers with the most efficient power solutions for medical, dental, and home healthcare equipment.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
SWM6-5-N-I38 | 6 | 5 | 1.2 | PSE, UL/cUL, FCC |
SWM6-6-N-I38 | 6 | 6 | 1 | PSE, UL/cUL, FCC |
SWM6-9-N-I38 | 6 | 9 | 0.66 | PSE, UL/cUL, FCC |
SWM6-12-N-I38 | 6 | 12 | 0.5 | PSE, UL/cUL, FCC |