Discontinued

EPSA 18W UK Series

18 W, United Kingdom Input Blade, Wall Plug Adapter, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Wall Plug
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    2.95 x 1.97 x 2.17
  • Dimensions LxWxH (mm)
     
    75 x 50 x 55

Options

  • Modified and custom designs available

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
EPSA120150UB 18 12 1.5 GS Stock Check EPSA120150UB