Specifications

  • Audio Standard (mm)
    2.5
  • Connector Type
    Plug
  • Mounting Style
    Cable
  • Number of Conductors
    2
  • Orientation
    Vertical
  • Voltage Rating (Vdc)
    12
  • Current Rating (A)
    1
  • Shielding
    No
  • Internal Switch(es)
    0
  • Color
    Black