Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SJ2-35863B1-SMT-TR | 3 conductors, 3.5mm, SMT Audio Jack w/ Tip Switch | |||
SJ2-35863A1-SMT-TR | 3 conductor, 3.5 mm, SMT Audio Jack | |||
SJ2-35863B-SMT-TR | 3 conductor, 3.5 mm, SMT Audio Jack w/ Tip Switch | |||
SJ2-35863A-SMT-TR | 3 conductor, 3.5 mm, SMT Audio Jack | |||
SJ2-35862B-SMT-TR | 2 conductor, 3.5 mm, SMT Audio Jack w/ Tip switch |