CBL-UA-MB-1

CBL-UA-MB-1
CBL-UA-MB-1 Cable

CBL-UA-MB-1

USB Cable, Type A Plug to Mini B Plug, USB 2.0, 28 AWG, 1 m, Black, PVC

Datasheet

Specifications

Type Description
Select
Connector 1 Type A Plug
Connector 2 Mini B Plug
USB Standard USB 2.0
Cable Length (mm) 1000
Wire Diameter (mm) 3
Wire Gauge (AWG) 28
Cable Style Round
Jacket Material PVC
Shielding Yes
Voltage Rating (Vdc) 20
Current Rating (A) 1
Color Black
Operating Temp Range (°C) -20 ~ 80

Technical Docs

Datasheet

Other Resources

USB Cable Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Cable Assemblies Categories