CBLT-UA-MUB-1

CBLT-UA-MUB-1
CBLT-UA-MUB-1 Cable

CBLT-UA-MUB-1

USB Cable, Type A Plug to Micro B Plug, USB 2.0, 28 AWG, 1M, Black, TPE

Datasheet

Specifications

Type Description
Select
Connector 1 Type A Plug
Connector 2 Micro B Plug
USB Standard USB 2.0
Cable Length (mm) 1000
Wire Diameter (mm) 3
Wire Gauge (AWG) 28
Cable Style Round
Jacket Material TPE
Shielding Yes
Voltage Rating (Vdc) 20
Current Rating (A) 2
Color Black
Operating Temp Range (°C) -20 ~ 80

Technical Docs

Datasheet

Other Resources

USB Cable Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Cable Assemblies Categories