SJ-3552A-SMT-TR-67

SJ-3552A-SMT-TR-67
SJ-3552A-SMT-TR-67 Side View
SJ-3552A-SMT-TR-67 Bottom View

SJ-3552A-SMT-TR-67

This product has been discontinued. If you have any questions or concerns, please review the EOL notice.

Recommended Replacement

SJ-3554A-SMT-TR-67
SJ-3554A-SMT-TR-67 3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector, IP67


Specifications

Type Description
Select
Audio Standard (mm) 3.5
Connector Type Jack
Mounting Style Surface Mount
Number of Conductors 4
Orientation Horizontal
Voltage Rating (Vdc) 12
Current Rating (A) 1
Shielding No
Internal Switch(es) 0
Number of Ports 1
Color Black
IP Rating IP67

Technical Docs

Other Resources

Connector Mating Guide

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Audio Connectors Categories