Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SJ1-3523NG | 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, 3 Conductors, 0 Internal Switches, Audio Jack Connector | |||
SJ1-3524NG | 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, 3 Conductors, 1 Internal Switch, Audio Jack Connector | |||
SJ1-3525NG | 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, 3 Conductors, 2 Internal Switches, Audio Jack Connector | |||
SJ1-3525NG-GR | 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, 3 Conductors, 2 Internal Switches, Audio Jack Connector | |||
SJ1-3525NG-PI | 3.5 mm, Stereo, Right Angle, Through Hole, Isolated Ground, 3 Conductors, 2 Internal Switches, Audio Jack Connector |