Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
SJ2-2524D-SMT-TR | 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 2 Internal Switches, Audio Jack Connector | |||
SJ2-2524B-SMT-TR | 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 1 Internal Switches, Audio Jack Connector | |||
SJ2-2524C-SMT-TR | 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 1 Internal Switches, Audio Jack Connector | |||
SJ2-2523D-SMT-TR | 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), 3 Conductors, 2 Internal Switches, Audio Jack Connector | |||
SJ2-2524A-SMT-TR | 2.5 mm, Stereo, Right Angle, Surface Mount (SMT), 4 Conductors, 0 Internal Switches, Audio Jack Connector |