SJ2-3586X-SMT Series

3.5 mm, Stereo, Right Angle, Surface Mount (SMT), Audio Jack Connector

SJ2-3586X-SMT Series
Front - Right
Back View

Specifications


  • Audio Standard (mm)
     
    3.5
  • Connector Type
     
    Jack
  • Mounting Style
     
    Surface Mount
  • Voltage Rating (Vdc)
     
    12
  • Current Rating (A)
     
    1
  • Shielding
     
    No

AVAILABLE MODELS

Model Number Number of Conductors Orientation Internal Switch(es) Number of Ports Color 3D Model PCB Footprint Stock Check Sample Request RFQ
SJ2-35862B-SMT-TR 2 Horizontal 1 1 Black 3D Model PCB Footprint Stock Check SJ2-35862B-SMT-TR Sample Request Request a Quote
SJ2-35863A-SMT-TR 3 Horizontal 0 1 Black 3D Model PCB Footprint Stock Check SJ2-35863A-SMT-TR Sample Request Request a Quote
SJ2-35863A1-SMT-TR 3 Horizontal 0 1 Black 3D Model PCB Footprint Stock Check SJ2-35863A1-SMT-TR Sample Request Request a Quote
SJ2-35863B-SMT-TR 3 Horizontal 1 1 Black 3D Model PCB Footprint Stock Check SJ2-35863B-SMT-TR Sample Request Request a Quote
SJ2-35863B1-SMT-TR 3 Horizontal 1 1 Black 3D Model PCB Footprint Stock Check SJ2-35863B1-SMT-TR Sample Request Request a Quote