PJ-017DH
1.3 x 3.8 mm, 3.5 A, Horizontal, Through Hole, Kinked Pins, Dc Power Jack Connector
Specifications
Type | Description | |
---|---|---|
Connector Type | Jack |
|
Inner Diameter (mm) | 1.3 |
|
Outer Diameter (mm) | 3.8 |
|
Insertion Depth/Length (mm) | 8.7 |
|
Mounting Style | Through Hole |
|
Orientation | Horizontal |
|
Voltage Rating (Vdc) | 24 |
|
Current Rating (A) | 3.5 |
|
Number of Conductors | 2 |
|
Internal Switch(es) | 1 |
|
Shielding | No |
|
Dimensions LxWxH (mm) | 14 x 9 x 11 |
|
Other Resources
Connector Mating GuideAll Dc Power Connectors Categories
Resources
Here to assist you at every stage of the design journey.