PJ-035-SMT-TR

1.0 x 3.8 mm, 2.0 A, Horizontal, Surface Mount (SMT), Shielded, 3 Conductor, Dc Power Jack Connector

PJ-035-SMT-TR

Specifications


  • Connector Type
     
    Jack
  • Inner Diameter (mm)
     
    1
  • Outer Diameter (mm)
     
    3.8
  • Insertion Depth/Length (mm)
     
    7.3
  • Mounting Style
     
    Surface Mount
  • Orientation
     
    Horizontal
  • Voltage Rating (Vdc)
     
    24
  • Current Rating (A)
     
    2
  • Number of Conductors
     
    3
  • Internal Switch(es)
     
    0
  • Shielding
     
    Yes
  • Dimensions LxWxH (mm)
     
    11 x 6.6 x 5.1