Specifications


  • Connector Type
     
    Jack
  • Inner Diameter (mm)
     
    1
  • Outer Diameter (mm)
     
    3.8
  • Insertion Depth/Length (mm)
     
    9.15
  • Mounting Style
     
    Through Hole
  • Orientation
     
    Horizontal
  • Voltage Rating (Vdc)
     
    24
  • Current Rating (A)
     
    3.5
  • Number of Conductors
     
    2
  • Internal Switch(es)
     
    1
  • Shielding
     
    No
  • Dimensions LxWxH (mm)
     
    14.5 x 9 x 11