MD-PL100 Series

3~8 Positions, Receptacle, Vertical, Panel Mount, Wire Leads, Mini Circular DIN Connector

MD-PL100 Series

Specifications


  • DIN Standard
     
    Mini
  • Connector Type
     
    Jack
  • Mounting Style
     
    Panel Mount
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    1
  • Shielding
     
    No

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
MD-30PL100 3 Vertical 0 3D Model Mating Guide MD-30PL100 Stock Check MD-30PL100 Sample Request Request a Quote
MD-40PL100 4 Vertical 0 3D Model Mating Guide MD-40PL100 Stock Check MD-40PL100 Sample Request Request a Quote
MD-50PL100 5 Vertical 0 3D Model Mating Guide MD-50PL100 Stock Check MD-50PL100 Sample Request Request a Quote
MD-60PL100 6 Vertical 0 3D Model Mating Guide MD-60PL100 Stock Check MD-60PL100 Sample Request Request a Quote
MD-80PL100 8 Vertical 0 3D Model Mating Guide MD-80PL100 Stock Check MD-80PL100 Sample Request Request a Quote