SD-J Series

3~13 Positions, Modular Receptacle, Standard Circular DIN Connector

SD-J Series

Specifications


  • DIN Standard
     
    Standard
  • Connector Type
     
    Jack
  • Mounting Style
     
    Cable
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    2
  • Shielding
     
    No

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30J 3 Vertical 0 3D Model Mating Guide SD-30J Stock Check SD-30J Sample Request Request a Quote
SD-40J 4 Vertical 0 3D Model Mating Guide SD-40J Stock Check SD-40J Sample Request Request a Quote
SD-50J 5 Vertical 0 3D Model Mating Guide SD-50J Stock Check SD-50J Sample Request Request a Quote
SD-60J 6 Vertical 0 3D Model Mating Guide SD-60J Stock Check SD-60J Sample Request Request a Quote
SD-70J 7 Vertical 0 3D Model Mating Guide SD-70J Stock Check SD-70J Sample Request Request a Quote
SD-80J 8 Vertical 0 3D Model Mating Guide SD-80J Stock Check SD-80J Sample Request Request a Quote
SD-81J 8 Vertical 0 3D Model Mating Guide SD-81J -- Sample Request Request a Quote
SD-130J 13 Vertical 0 -- Mating Guide SD-130J Stock Check SD-130J Sample Request Request a Quote