SD-SN Series

3~8 Positions, Receptacle, Vertical, Panel Mount, Shielded, Standard Circular DIN Connector

SD-SN Series

Specifications


  • DIN Standard
     
    Standard
  • Connector Type
     
    Jack
  • Mounting Style
     
    Panel Mount
  • Voltage Rating (Vac)
     
    100
  • Current Rating (A)
     
    2
  • Shielding
     
    Yes

AVAILABLE MODELS

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30SN 3 Vertical 0 3D Model Mating Guide SD-30SN Stock Check SD-30SN Sample Request Request a Quote
SD-40SN 4 Vertical 0 3D Model Mating Guide SD-40SN Stock Check SD-40SN Sample Request Request a Quote
SD-50SN 5 Vertical 0 3D Model Mating Guide SD-50SN Stock Check SD-50SN Sample Request Request a Quote
SD-60SN 6 Vertical 0 3D Model Mating Guide SD-60SN Stock Check SD-60SN Sample Request Request a Quote
SD-70SN 7 Vertical 0 3D Model Mating Guide SD-70SN Stock Check SD-70SN Sample Request Request a Quote
SD-80SN 8 Vertical 0 3D Model Mating Guide SD-80SN Stock Check SD-80SN Sample Request Request a Quote