TB003V-500 Series

2~24 Poles, Screw Type, Vertical, 5.0 Pitch, 26~14 (AWG), Terminal Block Connector

TB003V-500 Series
TB003V-500 Series Alternate View
TB003V-500 Series - Green
TB003V-500 Series - Orange
TB003V-500 Series - Yellow
TB003V-500 Series - Gray
TB003V-500 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 2~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    Vertical
  • Pitch (mm)
     
    5
  • UL Current Rating (A)
     
    10
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    18
  • IEC Voltage Rating (Vdc)
     
    250
  • Wire Gauge (AWG)
     
    26~14
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    10.3 x 7.8
  • Dimensions WxH (in)
     
    0.405 x 0.307

AVAILABLE MODELS

Configured Part Number
Screw Type
Pole Count
Color