TBL001-381 Series
1~24 Poles, Screwless, Horizontal, 3.81 Pitch, 20~18 (AWG), Terminal Block Connector
Features
Interlocking |
UL and CE safety approvals |
Options
1~24 pole counts |
Multiple color options |
Specifications
Type | Description | |
---|---|---|
Orientation | Horizontal |
|
Pitch (mm) | 3.81 |
|
UL Current Rating (A) | 5 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 10 |
|
IEC Voltage Rating (Vdc) | 250 |
|
Wire Gauge (AWG) | 20~18 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (mm) | 12.6 x 13.15 |
|
Dimensions WxH (in) | 0.496 x 0.518 |
|
Other Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.