TBL001-500 Series

1~24 Poles, Screwless, Horizontal, 5.0 Pitch, 20~18 (AWG), Terminal Block Connector

TBL001-500 Series
TBL001-500 Series
TBL001-500 Series - Blue
TBL001-500 Series - Green
TBL001-500 Series - Orange
TBL001-500 Series - Yellow
TBL001-500 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 1~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    Horizontal
  • Pitch (mm)
     
    5
  • UL Current Rating (A)
     
    5
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    15
  • IEC Voltage Rating (Vdc)
     
    250
  • Wire Gauge (AWG)
     
    20~18
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    12.6 x 13.15
  • Dimensions WxH (in)
     
    0.496 x 0.518

AVAILABLE MODELS

Configured Part Number
Pole Count
Color
Push Button Color