TBL002A-350 Series

1~24 Poles, Screwless, 45°, 3.50 Pitch, 24~20 (AWG), Terminal Block Connector

TBL002A-350 Series
TBL002A-350 Series
TBL002A-350 Series - Blue
TBL002A-350 Series - Green
TBL002A-350 Series - Orange
TBL002A-350 Series - Yellow
TBL002A-350 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 1~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    45°
  • Pitch (mm)
     
    3.5
  • UL Current Rating (A)
     
    2
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    5
  • IEC Voltage Rating (Vdc)
     
    400
  • Wire Gauge (AWG)
     
    24~20
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    12 x 11.5
  • Dimensions WxH (in)
     
    0.472 x 0.453

AVAILABLE MODELS

Configured Part Number
Pole Count
Color
Push Button Color