TBL004V-508 Series
2~24 Poles, Screwless, Vertical, 5.08 Pitch, 24~14 (AWG), Terminal Block Connector
Features
Interlocking |
UL safety approvals |
Options
2~24 pole counts |
Multiple color options |
Specifications
Type | Description | |
---|---|---|
Orientation | Vertical |
|
Pitch (mm) | 5.08 |
|
UL Current Rating (A) | 10 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 15 |
|
IEC Voltage Rating (Vdc) | 320 |
|
Wire Gauge (AWG) | 24~14 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (mm) | 13.3 x 13.6 |
|
Dimensions WxH (in) | 0.52 x 0.54 |
|
Other Resources
All Connectors Categories
Resources
Here to assist you at every stage of the design journey.