TBL007A-508 Series

2~24 Poles, Screwless, 45°, 5.08 Pitch, 26~14 (AWG), Terminal Block Connector

TBL007A-508 Series
TBL007A-508 Series
TBL007A-508 Series Blue
TBL007A-508 Series Green
TBL007A-508 Series Orange
TBL007A-508 Series Yellow
TBL007A-508 Series Black

Features


  • Interlocking
  • UL safety approvals

Options


  • 2~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    45°
  • Pitch (mm)
     
    5.08
  • UL Current Rating (A)
     
    15
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    24
  • IEC Voltage Rating (Vdc)
     
    320
  • Wire Gauge (AWG)
     
    26~14
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    14.1 x 12.8
  • Dimensions WxH (in)
     
    0.56 x 0.5

AVAILABLE MODELS

Configured Part Number
Pole Count
Color