TBL008V-1000 Series

2~24 Poles, Screwless, Vertical, 10.00 Pitch, 18~4 (AWG), Terminal Block Connector

TBL008V-1000 Series
TBL008V-1000 Series
TBL008V-1000 Series Green
TBL008V-1000 Series Orange
TBL008V-1000 Series Yellow
TBL008V-1000 Series Gray
TBL008V-1000 Series Black

Features


  • Interlocking
  • UL safety approvals

Options


  • 2~24 pole counts
  • Multiple color options

Specifications


  • Orientation
     
    Vertical
  • Pitch (mm)
     
    10
  • UL Current Rating (A)
     
    66
  • UL Voltage Rating (Vdc)
     
    600
  • IEC Current Rating (A)
     
    76
  • IEC Voltage Rating (Vdc)
     
    1000
  • Wire Gauge (AWG)
     
    18~4
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    24.7 x 31
  • Dimensions WxH (in)
     
    0.97 x 1.22

AVAILABLE MODELS

Configured Part Number
Pole Count
Color