TBLH10-500 Series

TBLH10-500 Series

2~24 Poles, Screwless, Horizontal, 5.00 Pitch, 24~16 (AWG), Terminal Block Connector

Datasheet

Features

UL safety approvals
High temperature operation (up to 130°C)

Options

2~24 pole counts

Specifications

Type Description
Select
Orientation Horizontal
Pitch (mm) 5
UL Current Rating (A) 10
UL Voltage Rating (Vdc) 300
IEC Current Rating (A) 17.5
IEC Voltage Rating (Vdc) 320
Wire Gauge (AWG) 24~16
Operating Temp Range (°C) -40 ~ 130
Dimensions WxH (mm) 0.56 x 0.33
Dimensions WxH (in) 13.9 x 12.7

Other Resources

Customize Your Part

Configured Part Number

Buy from CUI Devices

Loading...

Shop our distributors

Featured Products

All Connectors Categories