TBP01R1-508 Series

2~24 Poles, Pluggable, Receptacle, Horizontal, 5.08 Pitch, Terminal Block Connector

TBP01R1-508 Series
TBP01R1-508 Series Alternate View
TBP01R1-508 Series - Green
TBP01R1-508 Series - Orange
TBP01R1-508 Series - Yellow
TBP01R1-508 Series - Gray
TBP01R1-508 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 2~24 pole counts
  • Multiple color options

Specifications


  • Connector Type
     
    Receptacle
  • Orientation
     
    Horizontal
  • Pitch (mm)
     
    5.08
  • UL Current Rating (A)
     
    16
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    20
  • IEC Voltage Rating (Vdc)
     
    320
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    12 x 8.5
  • Dimensions WxH (in)
     
    0.472 x 0.335

AVAILABLE MODELS

Configured Part Number
Pole Count
Color