TBP02R1-381 Series
2~24 Poles, Pluggable,Receptacle, Horizontal, 3.81 Pitch, Terminal Block Connector
Features
Interlocking |
UL and CE safety approvals |
Options
2~24 pole counts |
Multiple color options |
Specifications
Type | Description | |
---|---|---|
Connector Type | Receptacle |
|
Orientation | Horizontal |
|
Pitch (mm) | 3.81 |
|
UL Current Rating (A) | 8 |
|
UL Voltage Rating (Vdc) | 300 |
|
IEC Current Rating (A) | 7 |
|
IEC Voltage Rating (Vdc) | 250 |
|
Operating Temp Range (°C) | -40 ~ 105 |
|
Dimensions WxH (mm) | 9.2 x 7 |
|
Dimensions WxH (in) | 0.59 x 0.708 |
|
Other Resources
Connector Mating GuideAll Connectors Categories
Resources
Here to assist you at every stage of the design journey.