TBP02R2-381 Series

2~24 Poles, Pluggable,Receptacle,Vertical, 3.81 Pitch, Terminal Block Connector

TBP02R2-381 Series
TBP02R2-381 Series
TBP02R2-381 Series - Alternate View
TBP02R2-381 Series - Green
TBP02R2-381 Series - Orange
TBP02R2-381 Series - Yellow
TBP02R2-381 Series - Gray
TBP02R2-381 Series - Black

Features


  • Interlocking
  • UL and CE safety approvals

Options


  • 2~24 pole counts
  • Multiple color options

Specifications


  • Connector Type
     
    Receptacle
  • Orientation
     
    Vertical
  • Pitch (mm)
     
    3.81
  • UL Current Rating (A)
     
    8
  • UL Voltage Rating (Vdc)
     
    300
  • IEC Current Rating (A)
     
    7
  • IEC Voltage Rating (Vdc)
     
    250
  • Operating Temp Range (°C)
     
    -40 ~ 105
  • Dimensions WxH (mm)
     
    7 x 9.2
  • Dimensions WxH (in)
     
    0.708 x 0.59

AVAILABLE MODELS

Configured Part Number
Pole Count
Color