SD-LP Series
3~8 Positions, Modular Plug, Locking, Standard Circular DIN Connector


Specifications

  • DIN Standard
    Standard
  • Connector Type
    Jack
  • Mounting Style
    Cable
  • Voltage Rating (Vac)
    100
  • Current Rating (A)
    2
  • Shielding
    Yes

Available Models

Model Number Number of Contacts Orientation Internal Switch(es) 3D Model Mating Guide Stock Check Sample Request RFQ
SD-30LP 3 Vertical 0 3D Model -- Mating Guide SD-30LP Stock Check SD-30LP -- Sample Request Request a Quote
SD-40LP 4 Vertical 0 3D Model -- Mating Guide SD-40LP Stock Check SD-40LP -- Sample Request Request a Quote
SD-50LP 5 Vertical 0 3D Model -- Mating Guide SD-50LP Stock Check SD-50LP -- Sample Request Request a Quote
SD-60LP 6 Vertical 0 3D Model -- Mating Guide SD-60LP Stock Check SD-60LP -- Sample Request Request a Quote
SD-70LP 7 Vertical 0 3D Model -- Mating Guide SD-70LP -- -- Sample Request Request a Quote
SD-80LP 8 Vertical 0 3D Model -- Mating Guide SD-80LP Stock Check SD-80LP -- Sample Request Request a Quote