Discontinued

FSC-S5 Series

5 W, Single Output, Chassis Mount

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
FSC-S5-3R3U 4.1 3.3 1.25 UL/cUL Stock Check FSC-S5-3R3U
FSC-S5-5U 5 5 1 UL/cUL Stock Check FSC-S5-5U
FSC-S5-12U 5 12 0.42 UL/cUL Stock Check FSC-S5-12U
FSC-S5-15U 5 15 0.33 UL/cUL Stock Check FSC-S5-15U
FSC-S5-24U 5 24 0.21 UL/cUL Stock Check FSC-S5-24U