Discontinued

FSK-S15 Series

15 W, Single Output, Encapsulated PCB

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A)
FSK-S15-3R3U 10 3.3 3
FSK-S15-5U 15 15 3
FSK-S15-12U 15.6 12 1.3
FSK-S15-15U 15 15 1
FSK-S15-24U 15.6 24 0.65