Discontinued

FSK-S30 Series

30 W, Single Output, Encapsulated PCB

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Stock Check
FSK-S30-3R3U 19.8 3.3 6 Stock Check FSK-S30-3R3U
FSK-S30-5U 30 5 6 Stock Check FSK-S30-5U
FSK-S30-12U 30 12 2.5 Stock Check FSK-S30-12U
FSK-S30-15U 30 15 2 Stock Check FSK-S30-15U
FSK-S30-24U 30 24 1.25 Stock Check FSK-S30-24U