Board Mount Ac-Dc Power Supply
The PBO-1 ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 1 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-1-S5 | 1 | 5 | 0.2 | CE, TUV, UL/cUL |
PBO-1-S9 | 1 | 9 | 0.111 | CE, TUV, UL/cUL |
PBO-1-S12 | 1 | 12 | 0.083 | CE, TUV, UL/cUL |
PBO-1-S15 | 1 | 15 | 0.067 | CE, TUV, UL/cUL |
PBO-1-S24 | 1 | 24 | 0.042 | CE, TUV, UL/cUL |