10 W, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
The PBO-10 ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 10 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, telecommunication, and home appliance applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-10-3 | 6.6 | 3.3 | 2 | UL/cUL, CE |
PBO-10-5 | 10 | 5 | 2 | UL/cUL, CE |
PBO-10-9 | 9.9 | 9 | 1.1 | UL/cUL, CE |
PBO-10-12 | 10 | 12 | 0.83 | UL/cUL, CE |
PBO-10-15 | 10 | 15 | 0.67 | UL/cUL, CE |
PBO-10-24 | 10 | 24 | 0.42 | UL/cUL, CE |