Discontinued

PBO-10C Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-10C Series
PBO-10C alternate view

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    1.26 x 0.677 x 0.593
  • Dimensions LxWxH (mm)
     
    32 x 17.2 x 15.05
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-10C-3 6.6 3.3 2 UL/cUL, CE Stock Check PBO-10C-3
PBO-10C-5 10 5 2 UL/cUL, CE Stock Check PBO-10C-5
PBO-10C-9 10 9 1.1 UL/cUL, CE Stock Check PBO-10C-9
PBO-10C-12 10 12 0.83 UL/cUL, CE Stock Check PBO-10C-12
PBO-10C-15 10 15 0.67 UL/cUL, CE Stock Check PBO-10C-15
PBO-10C-24 10 24 0.42 UL/cUL, CE Stock Check PBO-10C-24

NEWS AND RESOURCES