The PBO-15C ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 15 W open frame power supplies are designed to provide a reliable and economical solution for a range of household, industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-15C-3 | 9.9 | 3.3 | 3 | UL/cUL, CE |
PBO-15C-5 | 14 | 5 | 2.8 | UL/cUL, CE |
PBO-15C-12 | 15 | 12 | 1.25 | UL/cUL, CE |
PBO-15C-15 | 15 | 15 | 1 | UL/cUL, CE |
PBO-15C-24 | 15 | 24 | 0.625 | UL/cUL, CE |