3 W, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply
The PBO-3-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 3 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-3-S3.3-B | 1.98 | 3.3 | 0.6 | UL/cUL, CE |
PBO-3-S5-B | 3 | 5 | 0.6 | UL/cUL, CE |
PBO-3-S9-B | 3 | 9 | 0.333 | UL/cUL, CE |
PBO-3-S12-B | 3 | 12 | 0.25 | UL/cUL, CE |
PBO-3-S15-B | 3 | 15 | 0.2 | UL/cUL, CE |
PBO-3-S24-B | 3 | 24 | 0.125 | UL/cUL, CE |