Board Mount Ac-Dc Power Supply
The PBO-3C ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 3 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-3C-3 | 2 | 3.3 | 0.6 | CE, UL/cUL |
PBO-3C-5 | 3 | 5 | 0.6 | CE, UL/cUL |
PBO-3C-9 | 3 | 9 | 0.333 | CE, UL/cUL |
PBO-3C-12 | 3 | 12 | 0.25 | CE, UL/cUL |
PBO-3C-15 | 3 | 15 | 0.2 | CE, UL/cUL |
PBO-3C-24 | 3 | 24 | 0.125 | CE, UL/cUL |