PBO-5-B Series

Board Mount Ac-Dc Power Supply

PBO-5-B Series
PBO-5-B Series Bottom View

Overview

  • 3 ~ 5 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • Ultra-compact SIP package
  • 4,000 Vac isolation
  • Efficiency up to 79%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PBO-5-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 5 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.575 x 0.787 x 0.504
  • Dimensions LxWxH (mm)
     
    40 x 20 x 12.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model PCB Footprint Stock Check Sample Request RFQ
PBO-5-S3.3-B 3.3 3.3 1 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S3.3-B Sample Request Request a Quote
PBO-5-S5-B 5 5 1 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S5-B Sample Request Request a Quote
PBO-5-S9-B 5 9 0.56 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S9-B Sample Request Request a Quote
PBO-5-S12-B 5 12 0.42 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S12-B Sample Request Request a Quote
PBO-5-S15-B 5 15 0.34 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S15-B Sample Request Request a Quote
PBO-5-S24-B 5 24 0.21 UL/cUL, CE 3D Model PCB Footprint Stock Check PBO-5-S24-B Sample Request Request a Quote