Discontinued

PBO-5-B Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-5-B Series
PBO-5-B Series Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    1.575 x 0.787 x 0.504
  • Dimensions LxWxH (mm)
     
    40 x 20 x 12.8
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-5-S3.3-B 3.3 3.3 1 UL/cUL, CE Stock Check PBO-5-S3.3-B
PBO-5-S5-B 5 5 1 UL/cUL, CE Stock Check PBO-5-S5-B
PBO-5-S9-B 5 9 0.56 UL/cUL, CE Stock Check PBO-5-S9-B
PBO-5-S12-B 5 12 0.42 UL/cUL, CE Stock Check PBO-5-S12-B
PBO-5-S15-B 5 15 0.34 UL/cUL, CE Stock Check PBO-5-S15-B
PBO-5-S24-B 5 24 0.21 UL/cUL, CE Stock Check PBO-5-S24-B