Board Mount Ac-Dc Power Supply
The PBO-5-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in a low profile SIP package, these 5 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-5-S3.3-B | 3.3 | 3.3 | 1 | UL/cUL, CE |
PBO-5-S5-B | 5 | 5 | 1 | UL/cUL, CE |
PBO-5-S9-B | 5 | 9 | 0.56 | UL/cUL, CE |
PBO-5-S12-B | 5 | 12 | 0.42 | UL/cUL, CE |
PBO-5-S15-B | 5 | 15 | 0.34 | UL/cUL, CE |
PBO-5-S24-B | 5 | 24 | 0.21 | UL/cUL, CE |