Board Mount Ac-Dc Power Supply
The PBO-5C ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 5 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, and telecommunication applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-5C-3 | 3.3 | 3.3 | 1 | CE, UL/cUL |
PBO-5C-5 | 5 | 5 | 1 | CE, UL/cUL |
PBO-5C-9 | 5 | 9 | 0.56 | CE, UL/cUL |
PBO-5C-12 | 5 | 12 | 0.42 | CE, UL/cUL |
PBO-5C-15 | 5.1 | 15 | 0.34 | CE, UL/cUL |
PBO-5C-24 | 5 | 24 | 0.21 | CE, UL/cUL |