The PBO-8-B ac-dc power supply series is ideally suited to deliver on-board ac-dc power conversion where board real estate is at a premium. Housed in an ultra-compact SIP package, these 8 W open frame power supplies are designed to provide a reliable and economical low power solution for a range of industrial, IoT, telecommunication, and home appliance applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PBO-8-3-B | 5.28 | 3.3 | 1.6 | UL/cUL, CE |
PBO-8-5-B | 8 | 5 | 1.6 | UL/cUL, CE |
PBO-8-9-B | 7.92 | 9 | 0.88 | UL/cUL, CE |
PBO-8-12-B | 8 | 12 | 0.67 | UL/cUL, CE |
PBO-8-15-B | 8 | 15 | 0.53 | UL/cUL, CE |
PBO-8-24-B | 7.92 | 24 | 0.33 | UL/cUL, CE |