Discontinued

PBO-8 Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PBO-8 Series
PBO-8 Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Open Frame
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 62368
  • Dimensions LxWxH (in)
     
    1.75 x 0.59 x 0.95
  • Dimensions LxWxH (mm)
     
    44.5 x 15 x 24
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PBO-8-3 5.28 3.3 1.6 UL/cUL, CE Stock Check PBO-8-3
PBO-8-5 8 5 1.6 UL/cUL, CE Stock Check PBO-8-5
PBO-8-9 7.92 9 0.88 UL/cUL, CE Stock Check PBO-8-9
PBO-8-12 8 12 0.67 UL/cUL, CE Stock Check PBO-8-12
PBO-8-15 8 15 0.53 UL/cUL, CE Stock Check PBO-8-15
PBO-8-24 7.92 24 0.33 UL/cUL, CE Stock Check PBO-8-24