The PSK-10D series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 10 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ICT, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-10D-3 | 10 | 3.3 | 2.6 | CE, UL/cUL |
PSK-10D-5 | 10 | 5 | 2 | CE, UL/cUL |
PSK-10D-9 | 10 | 9 | 1.1 | CE, UL/cUL |
PSK-10D-12 | 10 | 12 | 0.83 | CE, UL/cUL |
PSK-10D-15 | 10 | 15 | 0.66 | CE, UL/cUL |
PSK-10D-24 | 10 | 24 | 0.41 | CE, UL/cUL |