Discontinued

PSK-10W Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-10W Series
PSK-10W Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.12 x 1.13 x 0.75
  • Dimensions LxWxH (mm)
     
    53.8 x 28.8 x 19
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-10W-3 6.6 3.3 2 UL/cUL, CE Stock Check PSK-10W-3
PSK-10W-5 10 5 2 UL/cUL, CE Stock Check PSK-10W-5
PSK-10W-9 10 9 1.1 UL/cUL, CE Stock Check PSK-10W-9
PSK-10W-12 10.8 12 0.9 UL/cUL, CE Stock Check PSK-10W-12
PSK-10W-15 10.5 15 0.7 UL/cUL, CE Stock Check PSK-10W-15
PSK-10W-24 10.8 24 0.45 UL/cUL, CE Stock Check PSK-10W-24