Board Mount Ac-Dc Power Supply
The PSK-15B series is a family of encapsulated ac-dc power supplies housed in a compact board mount package. Outputting 15 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and no-load power consumption less than 100 mW, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-15B-S5 | 14 | 5 | 2.8 | UL/cUL, CE |
PSK-15B-S9 | 14.4 | 9 | 1.6 | UL/cUL, CE |
PSK-15B-S12 | 15 | 12 | 1.25 | UL/cUL, CE |
PSK-15B-S15 | 15 | 15 | 1 | UL/cUL, CE |
PSK-15B-S24 | 15 | 24 | 0.625 | UL/cUL, CE |
PSK-15B-S48 | 15.4 | 48 | 0.32 | UL/cUL, CE |