15 W, Single Output, Encapsulated, Board Mount, Ac-Dc Power Supply
The PSK-15W series is a family of encapsulated ac-dc power supplies housed in a compact, board mount package. Outputting 15 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-15W-3 | 9.9 | 3.3 | 3 | UL/cUL |
PSK-15W-5 | 14 | 5 | 2.8 | UL/cUL |
PSK-15W-9 | 14.4 | 9 | 1.6 | UL/cUL |
PSK-15W-12 | 15 | 12 | 1.25 | UL/cUL |
PSK-15W-15 | 15 | 15 | 1 | UL/cUL |
PSK-15W-24 | 15 | 24 | 0.625 | UL/cUL |
PSK-15W-48 | 15.4 | 48 | 0.32 | UL/cUL |