Discontinued

PSK-15W Series

Board Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-15W Series
PSK-15W Series Alternate View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    PCB
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.44 x 1.77 x 0.89
  • Dimensions LxWxH (mm)
     
    62 x 45 x 22.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PSK-15W-3 9.9 3.3 3 UL/cUL Stock Check PSK-15W-3
PSK-15W-5 14 5 2.8 UL/cUL Stock Check PSK-15W-5
PSK-15W-9 14.4 9 1.6 UL/cUL Stock Check PSK-15W-9
PSK-15W-12 15 12 1.25 UL/cUL Stock Check PSK-15W-12
PSK-15W-15 15 15 1 UL/cUL Stock Check PSK-15W-15
PSK-15W-24 15 24 0.625 UL/cUL Stock Check PSK-15W-24
PSK-15W-48 15.4 48 0.32 UL/cUL Stock Check PSK-15W-48